IESNA:LM-63-2002
[TEST]P946579
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6461
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1297 1297.7 1294.9 1289.1 1255.3 1220.1 1214.3 1242.3 1307.2 1393.7
1498.3 1618.6 1745.4 1838 1909.1 1979.5 2043.7 2082.4 2095.7 2081.3
2008.9 1878.7 1712.2 1448.4 1063.6 619.3 480.9 439.8 391 318.5
244.7 190 142.5 89.2 50.9 20.5 0
1297 1291.5 1288.8 1285 1252.2 1216.3 1211.2 1236.5 1299 1388.2
1490.1 1606.3 1733.1 1828.8 1897.1 1968.9 2032.5 2073.5 2092.6 2075.5
1997.6 1870.1 1700.9 1425.8 1030.1 599.8 475.4 435.7 386.2 313.1
241.6 187.6 135.7 85.8 49.6 19.8 0
1297 1295.3 1293.9 1290.1 1264.2 1229.7 1218.7 1239.6 1294.3 1378
1477.1 1588.5 1714.3 1825 1901.6 1972.6 2047.5 2098.4 2130.2 2127.5
2074.8 1958 1797.7 1548.2 1180.1 697.9 483.9 439.5 398.5 341.8
275.8 205.1 151.7 99.1 54 24.6 0
1297 1293.9 1292.2 1295.3 1277.5 1247.8 1234.4 1245 1283.3 1350.3
1439.5 1539 1654.1 1778.5 1878 1956.9 2032.8 2098.8 2138.1 2156.5
2136 2064.2 1936.4 1712.2 1374.6 879.4 497.9 413.2 375.9 331.5
284.3 236.2 182.8 122 69.7 31.1 0
1297 1295.6 1296.6 1303.5 1300.1 1284.3 1264.9 1262.8 1280.2 1320.2
1381.7 1461 1556 1665.4 1784.7 1895.1 1980.8 2055.4 2121.3 2169.8
2183.5 2153.4 2078.6 1956.6 1718 1294.9 720.8 365.7 287.8 242.3
197.5 159.3 124.1 87.5 47.5 17.4 0
1297 1297.7 1301.4 1310.7 1319.5 1319.5 1310.3 1301.8 1303.1 1319.9
1353 1405 1475 1557.7 1650.4 1767.9 1893 1998.6 2059.8 2088.5
2107.3 2116.5 2113.5 2109.7 2073.1 1857.8 1391 774.8 352.4 226.2
178.1 138.1 100.8 69.4 40 14.7 0
1297 1298.4 1305.5 1316.5 1332.2 1346.2 1355.8 1363.3 1362.6 1375.6
1397.5 1431 1477.4 1530.7 1596 1675.7 1766.2 1865.7 1955.2 2029.4
2104.2 2188.3 2272.4 2359.9 2468.2 2529 2341.4 1852.3 1196.8 601.2
288.4 177.4 120.3 78.3 44.8 15.7 0
1297 1299.4 1309.3 1325 1342.1 1359.2 1379.7 1402.9 1431 1466.8
1512.6 1565.3 1622 1684.9 1759.7 1851.3 1954.9 2069 2193.4 2328.1
2483.6 2653.4 2843.5 3032.4 3244.3 3490.8 3731 3791.8 3571.1 3046.5
2264.5 1436.4 837.7 462.7 204.4 49.2 0
1297 1302.8 1314.8 1332.9 1350.6 1366.7 1386.2 1412.8 1443.9 1491.1
1553.3 1624.7 1709.5 1814.1 1941.2 2098.8 2281.3 2492.5 2720.1 2952.5
3216.7 3467.5 3763.5 4064.2 4425.1 4779.9 5231 5714.2 6098.7 6058.4
5331.5 4017.7 2539.6 1017.8 185.9 41 0
1297 1302.5 1317.1 1334.2 1352 1371.1 1391.3 1418.3 1450.8 1497.6
1555 1624 1705.7 1810.7 1940.9 2106.3 2295.6 2524.6 2777.5 3036.5
3308.6 3586.4 3884.1 4208.8 4555.3 4916.6 5326.7 5772.3 6207.8 6284.6
5559.4 4057.7 2302.1 599.4 127.8 37.9 0
1297 1302.1 1313.7 1336.6 1355.4 1376.3 1393.4 1418.3 1452.5 1493.5
1543.1 1599.4 1663.7 1751.9 1867.7 2007.8 2177.4 2385.8 2623.4 2882.4
3142.8 3409.8 3685.6 3979.8 4301.1 4616.9 4946 5234.1 5453.1 5296.3
4564.6 3145.6 1369.1 264.2 79.6 26.3 0
1297 1300.7 1316.5 1336.3 1354.4 1372.5 1389.6 1409.4 1437.1 1466.8
1502 1536.2 1570.4 1616.5 1684.2 1773.7 1881.4 2026 2196.2 2388.9
2598.8 2815.8 3029 3245.7 3470.9 3681.8 3893.3 4085.1 4125.7 3768.3
3038.6 2087.8 891 177.4 53.3 14.7 0
1297 1300.7 1313.7 1328.8 1343.8 1353 1362.3 1370.1 1377.3 1385.8
1388.6 1379.3 1361.9 1343.5 1330.5 1329.8 1348.2 1400.9 1486.3 1594
1721.5 1861.9 2003.4 2144.2 2280.9 2394.7 2462.4 2500.3 2403.9 2022.2
1482.9 916.9 365.7 103.9 38.3 9.6 0
1297 1296 1299 1303.5 1300.7 1282.6 1254.6 1212.6 1157.2 1084.1
992.5 885.8 779.9 691.4 621 562.9 518.1 489.4 474.7 471.3
480.5 499 516.7 534.2 542.4 529 488 422.8 323 229.3
166.8 121 88.2 61.9 37.3 9.9 0
1297 1288.4 1277.8 1257 1219.4 1156.9 1073.1 966.8 847.9 739.9
651.4 574.5 503.4 450.8 422.1 408.7 399.5 388.2 376.3 365
351.7 333.6 312.4 293.6 275.5 257.3 239.6 220.4 197.9 172.2
145.9 120.3 93 63.9 34.9 7.9 0
1297 1279.9 1248.8 1196.2 1114.1 997.6 869.8 748.1 658.6 582.4
517.4 480.9 459.7 441.2 422.1 406 397.5 394.4 388.6 375.6
356.8 338 318.9 300.4 280.2 260.4 240.3 218.7 197.9 175
150.7 123.7 93 60.1 30.8 6.5 0
1297 1274.4 1222.1 1136.4 1010.6 857.1 727.3 637.4 565.6 520.8
499.7 480.2 459.7 437.8 417.6 405.3 401.6 399.5 394.7 379.4
343.8 323.6 305.5 288.1 272 257 238.5 218 196.2 171.6
144.9 116.2 86.1 58.1 31.1 8.5 0
1297 1265.5 1192.7 1074.2 911.5 751.5 649.3 573.8 532.8 515
492.8 471.3 456.6 440.9 419.3 405.7 399.5 391.3 355.1 339.7
334.6 332.5 326.7 317.5 303.5 285 259.1 234.8 208.1 181.5
154.1 126.8 98.4 69.7 41 14 0
1297 1263.1 1174.3 1027 842.1 697.5 606.3 547.8 530.4 510.2
485.6 468.9 458.3 444.3 418.7 401.2 387.6 350 337 331.5
327.1 326 321.9 311 292.2 270 246.1 220.1 193.1 168.8
145.2 122 99.8 77.2 77.6 58.8 0
1297 1253.9 1148.3 981.9 789.5 665.1 580.3 542.7 530.1 507.2
483.6 468.6 459.7 445.7 415.6 389.3 354.7 327.7 319.2 311.3
306.2 303.1 289.1 273.4 255.6 237.9 217 196.9 174.6 152.1
130.9 109 88.5 106.6 95.7 32.1 0
1297 1251.2 1139.1 965.8 767.9 639.1 563.2 540.7 529 506.8
483.6 469.6 463.1 450.1 413.5 374.9 329.8 311 299 289.5
284.7 274.1 256.3 239.9 223.2 204.4 188 171.6 154.1 138.4
130.6 103.2 85.8 118.6 54.7 13.7 0
1297 1255.6 1145.9 967.9 772.7 647.6 566.3 542 532.5 510.6
485.6 472.3 465.5 453.9 418.3 375.3 329.1 310.3 297.7 287.8
282.3 272 254.6 239.2 222.1 204 185.9 169.5 153.5 134.3
117.6 96.7 85.8 118.9 47.2 11.6 0
